HUBBELL POWER SYSTEMS
Image of C3030044 Anchor, Tool, Shear Torque Limiter

Anchor, Tool, Shear Torque Limiter

Brand: Chance

Catalog ID: C3030044

Shear Torque Limiter. Used with Chance anchor installation tools that have a 5-1/4" bolt circle.

A shear pin torque limiter is a mechanical device consisting of two shear halves mounted to a central pin such that the shear halves are free to rotate. Shear pins inserted into perimeter holes prevent the shear halves from rotating and are rated to shear at 500 ft-lb of torque per pin. Required torque can be achieved by loading the shear halves with the appropriate number of pins, i.e., 4000 ft-lb = 8 pins. The shear pin torque limiter is mounted in line with the torque motor and pile/anchor tooling.

  • Measuring torque provides positive indication of anchor holding capacity in any soil type.
  • The Torque Indicator mounts between the Kelly bar adapter and drive tool (or locking dog assembly).
  • Includes twelve 1/2" plated grade 5 bolts and lock washers

General

Application

Anchor/Pile Installation

Catalog Number

C3030044

Coating

Painted

Material Type

Standard

Number of Bolt Holes

6

Style

Shear Pin Style Tool

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359014836

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

10.00 in x 10.00 in x 6.25 in

Height

6.25 in

Length

10 in

Weight

52.92 lb

Width

10 in

Configuration

Number of Bolt Holes

6

Logistics

Pallet Quantity

64

Standard Package

1