
Brand: Chance
Catalog ID: C3030201
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Catalog Number
C3030201
Coating
Painted
Drive Wrench Anchor Type
SS200 Anchor
EU RoHS Indicator
No
Material Type
Non-Standard
Number of Bolt Holes
12
Torque Rating
16000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359015000
Anchor Installation Hole Size
0.625 in
Diameter - Bolt
0.625 in
Diameter - Bolt Circle
7.625 in
Dimensions
9.60 in x 9.60 in x 6.79 in
Height
6.79 in
Length
9.6 in
Weight
29.4 lb
Width
9.6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Number of Bolt Holes
12
Pallet Quantity
20
Standard Package
1