HUBBELL POWER SYSTEMS
Image of C3031077 Anchor, Tool, SS200 Drive Wrench
Image of C3031077 Anchor, Tool, SS200 Drive Wrench
play
play
play

Anchor, Tool, SS200 Drive Wrench

Brand: Chance

Catalog ID: C3031077

SS 200 Drive Tool for use with Tough One Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • This tool is used with C3030981 Locking Dog Assembly
  • Used to drive Square Shaft Anchors with 2" square bar (SS200 anchor familY)
  • Includes proprietary Alignment Window that helps reduce change of finger pinch when anchor is inserted into tool

Product details

General

Application

Anchor/Pile Installation

Attachment Style

Tough One Locking Dog Assembly

Catalog Number

C3031077

Coating

Painted

Drive Wrench Anchor Type

SS200 Anchor

EU RoHS Indicator

No

Torque Rating

16000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015581

Dimensions

Weight

22.54 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1

Media

Videos

play
Square Shaft Anchor Drive Wrench
play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process