HUBBELL POWER SYSTEMS
Image of C3030202 Anchor, Tool, SS225 Drive Wrench

Anchor, Tool, SS225 Drive Wrench

Brand: Chance

Catalog ID: C3030202

SS225 Drive Tool for use with 7 5/8" (193.7mm) bolt circle Kelly Bar Adapter.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • These tools include our proprietary Alignment Window that helps reduce chance of finger pinch when anchor is inserted into tool.
  • These drive tools require the appropriate Kelly bar adapter, sold separately
  • Each comes with bolts, nuts and lockwashers.
  • Includes Bent Arm Pin and Coil Lock

General

Application

Anchor/Pile Installation

Attachment Style

Kelly Bar Adapter

Bolt Grade

2

Catalog Number

C3030202

Coating

Painted

Drive Wrench Anchor Type

SS225 Anchor

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Bolt Holes

12

Torque Rating

21000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015017

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

9.60 in x 9.60 in x 7.39 in

Height

7.39 in

Length

9.6 in

Weight

29.4 lb

Width

9.6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Attachment Style

Kelly Bar Adapter

Bolt Grade

2

Number of Bolt Holes

12

Logistics

Pallet Quantity

20

Standard Package

1