HUBBELL POWER SYSTEMS
Image of C3030020 Anchor, Tool, SS5/SS150/RR Drive Wrench
Image of C3030020 Anchor, Tool, SS5/SS150/RR Drive Wrench
play
play
play

Anchor, Tool, SS5/SS150/RR Drive Wrench

Brand: Chance

Catalog ID: C3030020

SS5/SS150/RR Drive Tool for use with Standard Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • This tool is used with C3030069HD Locking Dog Assembly
  • Used to drive Square Shaft Anchors with 1.5" square bar (SS5 and SS150 anchor families)
  • Includes proprietary Alignment Window that helps reduce change of finger pinch when anchor is inserted into tool

Product details

General

Application

Anchor/Pile Installation

Attachment Style

Standard Locking Dog Adapter

Catalog Number

C3030020

Coating

Painted

Drive Wrench Anchor Type

  • SS5 Anchor
  • SS150 Anchor
  • RR Anchor

EU RoHS Indicator

No

Torque Rating

7000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359014829

Dimensions

Dimensions

8.000 in x 8.000 in x 7.500 in

Height

7.5 in

Length

8 in

Weight

7.84 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

60

Standard Package

1

Media

Videos

play
Square Shaft Anchor Drive Wrench
play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process