HUBBELL POWER SYSTEMS
Image of C3031689NG Anchor, Tool, Wireless Torque Indicator REPLACED BY C3031836

Anchor, Tool, Wireless Torque Indicator REPLACED BY C3031836

Brand: Chance

Catalog ID: C3031689NG

Digital Wireless Torque Indicator with wireless display. Replaced by C3031836

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Measuring torque provides positive indication of anchor holding capacity in any soil type.
  • The Torque Indicator mounts between the Kelly bar adapter and drive tool (or locking dog assembly)

General

Application

Anchor/Pile Installation

Catalog Number

C3031689NG

Material Type

Non-Standard

Number of Bolt Holes

  • 6
  • 12

Style

Digital Wireless

Torque Rating

30000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359709930

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

  • 5.25 in
  • 7.625 in

Dimensions

10.000 in x 10.000 in x 13.000 in

Height

13 in

Length

10 in

Width

10 in

Configuration

Number of Bolt Holes

  • 6
  • 12

Logistics

Standard Package

1