HUBBELL POWER SYSTEMS
Image of 630027 Anchor, Tool, Wrench Extension, rated 10,000 ft-lbs 3.5ft

Anchor, Tool, Wrench Extension, rated 10,000 ft-lbs 3.5ft

Brand: Chance

Catalog ID: 630027

10K 3.5' Drive End Extension. Used to install PISA and Tough One family of anchors.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Extension assemblies can be added where soil conditions dictate that anchors be set more than one rod length deep

General

Application

Anchor/Pile Installation

Catalog Number

630027

Coating

Painted

EU RoHS Indicator

No

Material Type

Standard

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359072966

Dimensions

Dimensions

42.000 in x 5.250 in x 5.250 in

Height

5.25 in

Length

42 in

Weight

41.16 lb

Width

5.25 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1