HUBBELL POWER SYSTEMS
Image of 630028 Anchor, Tool, Wrench Extension, rated 10,000 ft-lbs 7ft

Anchor, Tool, Wrench Extension, rated 10,000 ft-lbs 7ft

Brand: Chance

Catalog ID: 630028

10K 7' Drive End Extension. Used to install PISA and Tough One family of anchors.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Extension assemblies can be added where soil conditions dictate that anchors be set more than one rod length deep

General

Application

Anchor/Pile Installation

Catalog Number

630028

Coating

Painted

EU RoHS Indicator

No

Material Type

Non-Standard

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359072973

Dimensions

Dimensions

84.000 in x 5.250 in x 5.250 in

Height

5.25 in

Length

84 in

Weight

69.58 lb

Width

5.25 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1