HUBBELL POWER SYSTEMS
Image of C3030988 Anchor, Tool, Wrench Extension, rated 15,000 ft-lbs, 7ft

Anchor, Tool, Wrench Extension, rated 15,000 ft-lbs, 7ft

Brand: Chance

Catalog ID: C3030988

15K 7' Drive End Extension. Used to install PISA and Tough One family of anchors.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Extension assemblies can be added where soil conditions dictate that anchors be set more than one rod length deep

General

Application

Anchor/Pile Installation

Catalog Number

C3030988

Coating

Painted

EU RoHS Indicator

No

Material Type

Non-Standard

Torque Rating

15000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015444

Dimensions

Dimensions

84.000 in x 6.000 in x 6.000 in

Height

6 in

Length

84 in

Weight

85.26 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1