HUBBELL POWER SYSTEMS
Image of C1021583 Anchor, Tool, Wrench, Orange, rated 10,000 ft-lbs, 7ft
Buy America(n) Qualified

Anchor, Tool, Wrench, Orange, rated 10,000 ft-lbs, 7ft

Brand: Chance

Catalog ID: C1021583

1 3/8" X 7' Drive End Wrench. Used to install PISA and Tough One family of anchors.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.

General

Application

Anchor/Pile Installation

Catalog Number

C1021583

Coating

Painted

Color Code

Orange

Drive Wrench Anchor Type

  • 10,000 Ft Lbs Tough One (Small Hub)
  • 6,000 Ft Lbs Mid-Strength

EU RoHS Indicator

No

Material Type

Standard

Torque Rating

10000 ft-lbs

Type

Earth Anchor Tools

UPC

096359008439

Dimensions

Dimension Inside

1.46 in

Dimensions

84.000 in x 2.250 in x 2.250 in

Height

2.25 in

Length

84 in

Outside Dimension

2.16 in

Weight

55.86 lb

Width

2.25 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Logistics

Standard Package

1