HUBBELL POWER SYSTEMS
Image of C3030983 Anchor, Tool, Wrench, Red, rated 15,000 ft-lbs, 7ft

Anchor, Tool, Wrench, Red, rated 15,000 ft-lbs, 7ft

Brand: Chance

Catalog ID: C3030983

15K 7' Drive End Wrench. Used to install PISA and Tough One family of anchors.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.

General

Application

Anchor/Pile Installation

Catalog Number

C3030983

Coating

Painted

Color Code

Red

Drive Wrench Anchor Type

  • 15,000 Ft Lb Tough One (Large Hub)
  • 10,000 Ft Lbs Tough One (Large Hub)
  • 6,000 Ft Lbs Pisa 6
  • 7,000 Ft Lbs Pisa 8

EU RoHS Indicator

Material Type

Standard

Torque Rating

15000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015420

Dimensions

Dimension Inside

1.54 in

Dimensions

84.000 in x 2.500 in x 2.500 in

Height

2.5 in

Length

84 in

Outside Dimension

2.44 in

Weight

67.62 lb

Width

2.5 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Standard Package

1