HUBBELL POWER SYSTEMS
Image of C1025009 Anchor, Tough One, 10in, 10,000 ft-lb rating, 2.5in hub, 5/8in threads
* Representative image
Image of C1025009 Anchor, Tough One, 10in, 10,000 ft-lb rating, 2.5in hub, 5/8in threads
play
play
+1
Image of C1025009 Anchor, Tough One, 10in, 10,000 ft-lb rating, 2.5in hub, 5/8in threads
Buy America(n) Qualified

Anchor, Tough One, 10in, 10,000 ft-lb rating, 2.5in hub, 5/8in threads

Brand: Chance

Catalog ID: C1025009

Tough One Anchor Helix, 10,000 Ft Lbs (10,848 N-M), 10" (254 mm) Helix for use with 0.625" (15.9 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application

Helical Anchoring

Catalog Number

C1025009

Coating

Painted

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359008743

Dimensions

Anchor Helix Diameter(s)

10 in

Anchor Hub Size

2.5 in

Rod Diameter

0.625 in

Weight

13.779 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

144

Standard Package

4

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation