HUBBELL POWER SYSTEMS
Image of C1025202 Anchor, Tough One, 12in, 10,000 ft-lb, 2.25in,1in threads
Buy America(n) Qualified

Anchor, Tough One, 12in, 10,000 ft-lb, 2.25in,1in threads

Brand: Chance

Catalog ID: C1025202

Tough One Anchor Helix, 10,000 Ft Lbs (13,558 N-M), 12" (304 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C1025202

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359008798

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

2.25 in

Dimensions

12.000 in x 12.000 in x 7.500 in

Height

7.5 in

Length

12 in

Rod Diameter

  • 0.75
  • 1 in

Weight

21.54 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Configuration

Number of Helices

1

Logistics

Pallet Quantity

72

Standard Package

2