
Brand: Chance
Catalog ID: C1025010
Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.
Application
Helical Anchoring
Catalog Number
C1025010
Coating
Painted
EU RoHS Indicator
No
Material Type
Non-Standard
Number of Helices
1
Torque Rating
10000 ft-lbs
Type
Anchor Helix
UPC
096359008750
Anchor Helix Diameter(s)
12 in
Anchor Hub Size
2.5 in
Dimensions
12.000 in x 12.000 in x 7.500 in
Height
7.5 in
Length
12 in
Rod Diameter
0.625 in
Weight
21.188 lb
Width
12 in
EU RoHS Indicator
No
Number of Helices
1
Pallet Quantity
72
Standard Package
2