HUBBELL POWER SYSTEMS
Image of T1025062 Anchor, Tough One, 12in, 15,000 ft-lb, 1in threads, bevel

Anchor, Tough One, 12in, 15,000 ft-lb, 1in threads, bevel

Brand: Chance

Catalog ID: T1025062

Tough One Anchor Helix, 15,000 Ft Lbs (20,340 N-M), 12" (304 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

T1025062

Coating

Painted

Material Type

Non-Standard

Number of Helices

1

Torque Rating

15000 ft-lbs

Type

Anchor Helix

UPC

096359532859

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

2.5 in

Dimensions

12.000 in x 12.000 in x 7.500 in

Height

7.5 in

Length

12 in

Rod Diameter

  • 0.75
  • 1 in

Weight

19.6 lb

Width

12 in

Configuration

Number of Helices

1

Logistics

Carton Quantity

2

Pallet Quantity

72

Standard Package

2