HUBBELL POWER SYSTEMS
Image of T1022024 Anchor, Tough One, 14in, 10,000 ft-lb rating, 2.25in hub, 1in threads, bevel leading edge
Image of T1022024 Anchor, Tough One, 14in, 10,000 ft-lb rating, 2.25in hub, 1in threads, bevel leading edge
play
play
+1
Image of T1022024 Anchor, Tough One, 14in, 10,000 ft-lb rating, 2.25in hub, 1in threads, bevel leading edge
Buy America(n) Qualified

Anchor, Tough One, 14in, 10,000 ft-lb rating, 2.25in hub, 1in threads, bevel leading edge

Brand: Chance

Catalog ID: T1022024

Tough One Anchor Helix, 10,000 Ft Lbs (13,558 N-M), 14" (355 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application

Helical Anchoring

Catalog Number

T1022024

Coating

Painted

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359054849

Dimensions

Anchor Helix Diameter(s)

14 in

Anchor Hub Size

2.25 in

Dimensions

14.000 in x 14.000 in x 7.000 in

Height

7 in

Length

14 in

Rod Diameter

  • 0.75
  • 1 in

Weight

25.5 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

48

Standard Package

2

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation