HUBBELL POWER SYSTEMS
Image of T1022021 Anchor, Tough One, 8in, 10,000 ft-lb, 1in threads, bevel

Anchor, Tough One, 8in, 10,000 ft-lb, 1in threads, bevel

Brand: Chance

Catalog ID: T1022021

Tough One Anchor Helix, 10,000 Ft Lbs (13,558 N-M), 8" (203 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

T1022021

Coating

Painted

Material Type

Non-Standard

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359054818

Dimensions

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

2.25 in

Dimensions

8.000 in x 8.000 in x 7.500 in

Height

7.5 in

Length

8 in

Rod Diameter

  • 0.75
  • 1 in

Weight

10.261 lb

Width

8 in

Configuration

Number of Helices

1

Logistics

Pallet Quantity

192

Standard Package

4