
Brand: CHANCE Lineman Grade Tools
Catalog ID: H18765
Catalog Number
H18765
EU RoHS Indicator
No
Material Type
Standard
Style
Probe
UPC
096359039358
Weight
0.3 lb
Weight Metric
0.1 kg
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
10
Standard Package
1