HUBBELL POWER SYSTEMS
APITONG WOOD CROSSARM BRACE, 1-3/4in PROFILE, 60in SPAN x 18in DROP, SOLD AS PAIR
Image of PSCRA6018 APITONG WOOD CROSSARM BRACE, 1-3/4in PROFILE, 60in SPAN x 18in DROP, SOLD AS PAIR

APITONG WOOD CROSSARM BRACE, 1-3/4in PROFILE, 60in SPAN x 18in DROP, SOLD AS PAIR

Brand: Chance

Catalog ID: PSCRA6018

Under-arm wood crossarm braces are installed as pairs in a V-type configuration to the arm and pole face to strengthen the crossarm and provide stability. Order quantity of one pair for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Reversible style brace
  • 9/16" dia. crossarm hole and 11/16" pole hole
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards
  • RUS Listed cu - Brace, crossarm, wood

General

Catalog Number

PSCRA6018

Material

1-3/4 in Square

UPC

096359464662

Dimensions

Dimension - Hole Size fraction

One 9/16 in & One 11/16 in

Dimensions

36.250 in x 1.750 in x 1.750 in

Distance From Pole

N/A

Drop

18 in

Height

1.75 in

Length

36.25 in

Span

60 in

Weight

7.3 lb

Width

1.75 in

Certifications And Compliance

RUS Listed Reference

cu - Brace, crossarm, wood

Logistics

Pallet Quantity

200