HUBBELL POWER SYSTEMS
APITONG WOOD CROSSARM BRACE, 13/16in x 1-3/4in PROFILE, 26in LENGTH, 38" SPAN x 18in DROP, SOLD AS PAIR
Image of PSCAF626 APITONG WOOD CROSSARM BRACE, 13/16in x 1-3/4in PROFILE, 26in LENGTH, 38" SPAN x 18in DROP, SOLD AS PAIR

APITONG WOOD CROSSARM BRACE, 13/16in x 1-3/4in PROFILE, 26in LENGTH, 38" SPAN x 18in DROP, SOLD AS PAIR

Brand: Chance

Catalog ID: PSCAF626

Flat wood crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole face to strengthen the crossarm and provide stability. Order quantity of one pair for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 7/16" dia. crossarm hole and 9/16" pole hole
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards
  • RUS listed cu - Brace, crossarm,wood

General

Catalog Number

PSCAF626

Material

13/16 in x 1-3/4 in Apitong Wood

UPC

096359464860

Dimensions

Dimension - Hole Size fraction

One 7/16 in & One 9/16 in

Dimension - Length Overall inch

27-1/4 in

Dimensions

27.250 in x 1.050 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

27.25 in

Weight

2.57 lb

Width

1.05 in

Certifications And Compliance

RUS Listed Reference

cu - Brace, crossarm, wood

Logistics

Pallet Quantity

400