HUBBELL POWER SYSTEMS
Image of CBTBW3CSA60WH APITONG WOOD SWITCH MOUNT BRACKET, 3 PHASE

APITONG WOOD SWITCH MOUNT BRACKET, 3 PHASE

Brand: Chance

Catalog ID: CBTBW3CSA60WH

Three phase switch bracket is mounted to pole with 5/8" hardware. Mounting holes are spaced 19" apart.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Shipped completely assembled
  • Mounting brackets are assembled at 20 degrees but can be reversed for vertical mounting
  • Arm is Apitong wood with 6061-T6 aluminum components

General

Catalog Number

CBTBW3CSA60WH

UPC

096359597322

Dimensions

Dimensions

64.250 in x 11.625 in x 13.375 in

Distance From Pole

N/A

Height

13.375 in

Length

64.25 in

Weight

128.625 lb

Width

11.625 in

Logistics

Pallet Quantity

4