Brand: Chance Lineman Tools & Equipment
Catalog ID: C4032036
Catalog Number
C4032036
EU RoHS Indicator
No
Style
Arc Snuffer Replacement Tool
Type
Underground Tools
UPC
096359019602
Dimensions
13.75 in x 10.25 in x 2.25 in
Dimensions Metric
34.9 mm x 26.0 mm x 5.7 mm
Height
2.25 in
Height Metric
5.7 mm
Length
13.75 in
Length Metric
34.9 mm
Weight
1 lb
WeightMetric
0.5 kg
Width
10.25 in
WidthMetric
26 mm
Buy America(n) Qualified
Contact Manufacturer