Brand: Chance Lineman Tools & Equipment
Catalog ID: C4032037
Catalog Number
C4032037
EU RoHS Indicator
No
Style
Arc Snuffer Removal Tool
Type
Underground Tools
UPC
096359019619
Dimensions
13.5 in x 10.5 in x 2.5 in
Dimensions Metric
34.3 mm x 26.7 mm x 6.4 mm
Height
2.5 in
Height Metric
6.4 mm
Length
13.5 in
Length Metric
34.3 mm
Weight
1 lb
WeightMetric
0.5 kg
Width
10.5 in
WidthMetric
26.7 mm
Buy America(n) Qualified
Contact Manufacturer