

Brand: Armorcast
Catalog ID: AJ2436AH36009J
Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.
Catalog Number
AJ2436AH36009J
Material
FRP
Dimensions
36 in x 36 in x 24 in
Height
24 in
Length
36 in
Width
36 in