HUBBELL POWER SYSTEMS
Armorcast Assembly, Polymer Concrete, 12"x12"x12", Tier 22
Image of AC1212AH12009B Armorcast Assembly, Polymer Concrete, 12"x12"x12", Tier 22

Armorcast Assembly, Polymer Concrete, 12"x12"x12", Tier 22

Brand: Armorcast

Catalog ID: AC1212AH12009B

Armorcast® enclosures feature a high-quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AC1212AH12009B

Material

Polymer Concrete

Dimensions

Dimensions

12 in x 12 in x 12 in

Height

12 in

Length

12 in

Width

12 in