

Brand: Armorcast
Catalog ID: AM1324BH18J
Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.
Catalog Number
AM1324BH18J
Material
FRP
Product Type
Straight Wall
Type
Below Ground Boxes
Dimensions
24 in x 18 in x 13 in
Height
13 in
Length
24 in
Width
18 in