HUBBELL POWER SYSTEMS
Image of AG1730BA18J Armorcast Box, Polymer Concrete, 17"x30"x18"
*Representative image
Image of AG1730BA18J Armorcast Box, Polymer Concrete, 17"x30"x18"

Armorcast Box, Polymer Concrete, 17"x30"x18"

Brand: Armorcast

Catalog ID: AG1730BA18J

Armorcast® enclosures feature a high-quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AG1730BA18J

Material

Polymer Concrete

Product Type

Straight Wall

Type

Below Ground Boxes

Dimensions

Dimensions

30 in x 18 in x 17 in

Height

17 in

Length

30 in

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer