HUBBELL POWER SYSTEMS
Image of P6173020HDALSB0009 Armorcast Pedestal Assembly, 17" x 30" x 20", LLDPE Plastic, Light Green, Blank logo
* Representative image
Image of P6173020HDALSB0009 Armorcast Pedestal Assembly, 17" x 30" x 20", LLDPE Plastic, Light Green, Blank logo

Armorcast Pedestal Assembly, 17" x 30" x 20", LLDPE Plastic, Light Green, Blank logo

Brand: Armorcast

Catalog ID: P6173020HDALSB0009

Armorcast provides a complete line of Pedestals in rotational molding low density polyethene. The Armorcast pedestals may be used in a variety of environments and applications.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Meets requirements of typical Communications applications
  • Self-locking options available
  • 360-degree access
  • Custom logo’s available
  • Stainless Steel and Aluminum bracketry and hardware
  • Excellent environmental resistance

Product details

General

Catalog Number

P6173020HDALSB0009

Color

Light Green

Material

LLDPE Plastic

Dimensions

Dimensions

30 x 20 in x 17 in

Height

17 in

Length

30

Width

20 in

Resources and downloads

Sales Drawings