HUBBELL POWER SYSTEMS
Armorcast Round Box, Polymer Concrete, 26" Dia x 48", Tier 22
Image of AR2636BA48B Armorcast Round Box, Polymer Concrete, 26" Dia x 48", Tier 22
*Representative image
Image of AR2636BA48B Armorcast Round Box, Polymer Concrete, 26" Dia x 48", Tier 22

Armorcast Round Box, Polymer Concrete, 26" Dia x 48", Tier 22

Brand: Armorcast

Catalog ID: AR2636BA48B

Armorcast® enclosures feature a high-quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application. Confirm sizing, hardware, and accessories with your Hubbell Sales Representative or Customer Service before ordering.

Hubbell offers four distinct brands of underground enclosures. All four are built with the same attention to quality and performance that you know and expect from Hubbell. Each brand is made of a different base material. Our comprehensive product offering is tailored to ensure that your application requirements are met, no matter what. Based on your design style preference, Hubbell offers Quazite monolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer, PenCell HDPE enclosure products, and Armorcast products. All four brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant

General

Catalog Number

AR2636BA48B

Material

Polymer Concrete

Product Type

Round

Type

Below Ground Boxes

Dimensions

Diameter

26 in

Height

48 in

Width

26 in