Brand: ANDERSON
Catalog ID: LAT20
This versatile bronze connector can be mounted to a drilled plate, structure or bar using a 3/8”-16 cap screw. It can also be screwed onto a 3/8”-16 bushing stud and secured in place with the included jam nut. The eyebolt can be positioned within the body to allow either vertical or horizontal conductor entrances.
Bolt Installation Torque (Recommended)
240 ft-lbs
Catalog Number
LAT20
Cover Available
No
Inhibitor Loaded
No
Material
Bronze; Copper
Material - Body
Bronze Alloy
Material - Eyebolt
Silicon Bronze
Material - Hardware
Silicon Bronze or Stainless Steel
Number of Stud Threads
16
Plating
No
Product Category
Mechanical Connectors
Style
2 Position Eye Bolt
UPC
096359319351
Bolt Diameter
0.38 in
Diameter - Bolt
0.38 in
Diameter - Stud
0.375 in
Dimensions
1.690 in x 1.250 in x 1.880 in
Height
1.88 in
Length
1.69 in
Weight
0.392 lb
Width
1.25 in
Conductor Diameter - Maximum
0.42 in
Conductor Diameter - Minimum
0.12 in
Conductor Diameter Range
0.12 - 0.420
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
UL Listed
No
Carton Quantity
50
Pallet Quantity
3200