
Brand: FARGO
Catalog ID: GC207LA
This connector is intended primarily for bottom termination of lightning arresters to ground. May also be employed on top connections.
Application
Arrester Installations
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC207LA
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material Type
Standard
Number of Stud Threads
17
Plating
No
Product Category
Vise Type Connectors
UPC
096359307266
Bolt Diameter
0.31
Diameter - Bolt
0.31 in
Diameter - Bolt Head
0.56 in
Diameter - Stud
0.375 in
Dimensions
1.875 in x 0.750 in x 1.250 in
Height
1.25 in
Length
1.875 in
Length - Nut Flat-To-Flat
0.56 in
Weight
0.21 lb
Width
0.75 in
Conductor Diameter - Maximum
0.373 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.373
Conductor Type
Copper
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex
Number of Stud Threads
17
Pallet Quantity
3750