
Brand: Pencell
Catalog ID: DT243636HDH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT243636HDH00009
Insulated?
No
Load Rating (ANSI Tier)
5K
Material
HDPE Plastic
Dimensions
36 in x 24 in x 36 in
Height
36 in
Length
36 in
Weight
150.3 lb
Width
24 in
Load Rating (ANSI Tier)
5K