HUBBELL POWER SYSTEMS
Assembly, PC, Tier 15, 17x30x30
New
Buy America(n) Qualified

Assembly, PC, Tier 15, 17x30x30

Brand: Quazite

Catalog ID: PG1730Z58509BA

BABA Approved. Assembly, polymer concrete box and cover, Tier 22, 17"x30"x 24", 1 piece, Blank

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • BABA Approved
  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Stronger and lighter weight than regular concrete; Cost effective; Durable and long lasting; Fire and chemical resistant; Standard sizes are UL certified; ANSI/SCTE77 certified; Custom logos available; Optional Mouseholes, Knockouts, Terminators, and Cable racks available; Multiple styles and sizes available

General

Catalog Number

PG1730Z58509BA

Color

Gray

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Weight Load Rating

15,000/22,500 lb.

Dimensions

Dimensions

30 in x 17 in x 30 in

Height

30 in

Length

30 in

Weight

231 lb

Width

17 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Force Related

Load Rating (ANSI Tier)

T15

Weight Load Rating

15,000/22,500 lb.