
Brand: Quazite
Catalog ID: PG2436Z79309BA
BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Stronger and lighter weight than regular concrete; Cost effective; Durable and long lasting; Fire and chemical resistant; Standard sizes are UL certified; ANSI/SCTE77 certified; Custom logos available; Optional Mouseholes, Knockouts, Terminators, and Cable racks available; Multiple styles and sizes available
Catalog Number
PG2436Z79309BA
Color
Gray
Load Rating (ANSI Tier)
T15
Material
Polymer Concrete
Weight Load Rating
15,000/22,500 lb.
Dimensions
36 in x 24 in x 30 in
Height
30 in
Length
36 in
Weight
342 lb
Width
24 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,500 lb.