HUBBELL POWER SYSTEMS
Image of PG1324Z87609BA Assembly, PC, Tier 22, 13x24x24
New
Buy America(n) Qualified

Assembly, PC, Tier 22, 13x24x24

Brand: Quazite

Catalog ID: PG1324Z87609BA

BABA Approved. Assembly, polymer concrete box and cover, Tier22, 13"x24"x 24", 1 piece, Blank

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • BABA Approved
  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Stronger and lighter weight than regular concrete; Cost effective; Durable and long lasting; Fire and chemical resistant; Standard sizes are UL certified; ANSI/SCTE77 certified; Custom logos available; Optional Mouseholes, Knockouts, Terminators, and Cable racks available; Multiple styles and sizes available

General

Catalog Number

PG1324Z87609BA

Color

Gray

Load Rating (ANSI Tier)

T22

Material

Polymer Concrete

Weight Load Rating

22,500/33,750 lb.

Dimensions

Dimensions

24 in x 13 in x 24 in

Height

24 in

Length

24 in

Weight

145 lb

Width

13 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Force Related

Load Rating (ANSI Tier)

T22

Weight Load Rating

22,500/33,750 lb.