HUBBELL POWER SYSTEMS
Image of PE14H5H00009 Assembly, PE14, HDPE, 5" Extension

Assembly, PE14, HDPE, 5" Extension

Brand: Pencell

Catalog ID: PE14H5H00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PE14H5H00009

Color

Green

Insulated?

No

Load Rating (ANSI Tier)

Pedestrian

Material

HDPE Plastic

UPC

662037199050

Dimensions

Dimensions

17 in x 12 in x 17 in

Height

17 in

Length

17 in

Weight

18 lb

Width

12 in

Force Related

Load Rating (ANSI Tier)

Pedestrian