
Brand: Pencell
Catalog ID: PM122018PCH005P3
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PM122018PCH005P3
Insulated?
No
Load Rating (ANSI Tier)
10K
Material
HDPE Plastic
UPC
662037199708
Dimensions
20 in x 12 in x 18 in
Height
18 in
Length
20 in
Weight
92 lb
Width
12 in
Load Rating (ANSI Tier)
10K