HUBBELL POWER SYSTEMS
Image of PM306024HDH00009 Assembly,PM306024, HDPE

Assembly,PM306024, HDPE

Brand: Pencell

Catalog ID: PM306024HDH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PM306024HDH00009

Insulated?

No

Load Rating (ANSI Tier)

5K

Logo Code

009

Logo Text

BLANK

Material

HDPE Plastic

Type

Below Ground Boxes

Dimensions

Dimensions

60 in x 30 in x 24 in

Height

24 in

Length

60 in

Weight

193.98 lb

Width

30 in

Force Related

Load Rating (ANSI Tier)

5K

Configuration

Logo Code

009