HUBBELL POWER SYSTEMS
Atlas® Standard 2-piece Pier Kit, 4", Galv
Image of PSA2977N Atlas® Standard 2-piece Pier Kit, 4", Galv

Atlas® Standard 2-piece Pier Kit, 4", Galv

Brand: Atlas

Catalog ID: PSA2977N

4000 Underfooter Kit (Galvanized UF Bracket, Galvanized Top Pier Platform, (1) Galvanized Starter (3) Galvanized Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Galvanized

General

Application

Resistance Anchoring

Catalog Number

PSA2977N

Coating

Galvanized

Finish Type

Galvanized

Series

Atlas Resistance® Series

Shaft Type

RS

Strength Rating - Ultimate

49000 lb

Type

Kits

UPC

096359565529

Dimensions

Diameter - Pipe

4 in

Length

168 in

Weight

253 lb

Width - Wing

8 in

Force Related

Strength Rating - Ultimate

49000 lb

Logistics

Pallet Quantity

6