Auto-Ranging Voltage Indicator (ARVI) for Transmission 69kV to 500kV
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4033375
For Transmission voltage ranges.
Makes hot-line voltage testing easier than ever
State-of-the-art electronics eliminate need for selector switch
Automatic-ranging function quickly displays approximate phase-to-phase voltage class
Provides easy, yet reliable means for operator to determine if a line is: De-energized, or Carrying less than normal system voltage from any source or induced voltage from an adjacent live circuit, or Energized at full system voltage
Simple-to-operate tester attaches to anEpoxiglas® insulating universal handle of appropriate length to maintain proper OSHA working clearances
Single push button activates the instrument, then a single light indicates either Power On (by glowing solid) or Low Battery (by blinking)
With good battery condition, instrument performs a confirming self-test
It does this by illuminating each of the six indicator lights in series while emitting an alternating audible signal
Then the probe can be brought into contact with the conductor
It automatically begins detecting at approximately 69 kV and holds display of one of voltage classes: 69 kV, 115 kV, 161 kV, 230 kV, 345 kV or 500 kV phase-to phase
Audible signal begins as a slow beeping, becoming faster as final reading is displayed
When not in use, unit’s energy-saving Sleep mode automatically conserves battery