HUBBELL POWER SYSTEMS
Auto Splice, Corrosion Resistant, Full Tension for 795 (37str) AAC, 795 (36/1) ACSR
Image of GLSF414KR Auto Splice, Corrosion Resistant, Full Tension for 795 (37str) AAC, 795 (36/1) ACSR

Auto Splice, Corrosion Resistant, Full Tension for 795 (37str) AAC, 795 (36/1) ACSR

Brand: FARGO

Catalog ID: GLSF414KR

Auto Splice, Corrosion Resistant, Full Tension for 795 (37str) AAC, 795 (36/1) ACSR, Dia. Range 1.026 - 1.04 in

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Innovative design to help reduce partial tension issues
  • Indicators deploy upon full conductor insertion
  • Jaws remain in place until conductor is fully inserted
  • Simple, smooth installation

General

Catalog Number

GLSF414KR

Color Code

Natural

Material

Aluminum Alloy

Trade Name

Fargo

UPC

096359665885

Dimensions

Dimensions

27.000 in x 2.500 in x 2.500 in

Height

2.5 in

Length

27 in

Width

2.5 in

Conductor Related

Conductor Diameter - Maximum

1.041 in

Conductor Diameter - Minimum

1.026 in

Conductor Diameter Range

1.026 - 1.041

Conductor Type

  • AAC
  • AAAC
  • ACSR

Logistics

Pallet Quantity

224