
Brand: FARGO
Catalog ID: GDE5100
Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Standard
Catalog Number
GDE5100
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359363446
Dimensions
9.200 in x 1.973 in x 1.307 in
Height
1.307 in
Length
9.2 in
Nominal Guy Wire Size
1/4" 7 Strand
Thickness - Pad
0 in
Weight
0.331 lb
Width
1.973 in
Conductor Diameter - Maximum
0.253
Conductor Diameter - Minimum
0.24
Conductor Diameter Range
0.24 - 0.253
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Assembly Rating (Ultimate)
6700 lb
Bail Option
Standard
Pallet Quantity
3600