
Brand: FARGO
Catalog ID: GDE5200
Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Standard
Catalog Number
GDE5200
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359373346
Dimensions
10.000 in x 2.700 in x 2.000 in
Height
2 in
Length
10 in
Nominal Guy Wire Size
1/4" 7 Strand
Weight
0.591 lb
Width
2.7 in
Conductor Diameter - Maximum
0.249
Conductor Diameter - Minimum
0.231
Conductor Diameter Range
0.231 - 0.249
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Bail Option
Standard
Carton Quantity
50
Pallet Quantity
2400