
Brand: ANDERSON
Catalog ID: GDE5199
Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Standard
Catalog Number
GDE5199
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359529712
Dimensions
8.000 in x 2.375 in x 1.250 in
Height
1.25 in
Length
8 in
Nominal Guy Wire Size
3/16" 7 Strand
Width
2.375 in
Conductor Diameter - Maximum
0.188
Conductor Diameter - Minimum
0.174
Conductor Diameter Range
0.174 - 0.188
Bail Option
Standard
Carton Quantity
50
Pallet Quantity
2400