Brand: FARGO
Catalog ID: GDE5102
Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Standard
Catalog Number
GDE5102
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359363101
Assembly Rating (Ultimate)
11500 lb
Length
11.5 in
Nominal Guy Wire Size
3/8" 7 Strand
Thickness - Pad
0 in
Weight
1.058 lb
Width
2 in
Conductor Diameter - Maximum
0.405
Conductor Diameter - Minimum
0.36
Conductor Diameter Range
0.36 - 0.405
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Pallet Quantity
1600