Brand: FARGO
Catalog ID: GDE5202
Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Standard
Catalog Number
GDE5202
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359374145
Length
11.8 in
Nominal Guy Wire Size
3/8" 7 Strand
Weight
1.42 lb
Width
3.5 in
Conductor Diameter - Maximum
0.399
Conductor Diameter - Minimum
0.327
Conductor Diameter Range
0.327 - 0.399
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Pallet Quantity
1000