Brand: FARGO
Catalog ID: GDE5101
Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Standard
Catalog Number
GDE5101
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359363453
Length
9.25 in
Nominal Guy Wire Size
5/16" 7 Strand
Thickness - Pad
0 in
Weight
0.523 lb
Width
1.5 in
Conductor Diameter - Maximum
0.335
Conductor Diameter - Minimum
0.31
Conductor Diameter Range
0.31 - 0.335
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Assembly Rating (Ultimate)
8000 lb
Bail Option
Standard
Pallet Quantity
2400