HUBBELL POWER SYSTEMS
Image of GDE5203 Automatic Guy Wire Deadend, 7/16" EHS
Buy America(n) Qualified

Automatic Guy Wire Deadend, 7/16" EHS

Brand: FARGO

Catalog ID: GDE5203

Automatic Guy Wire Deadend, 7/16", HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand

Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.

  • Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand ... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
  • Innovative yoke design allows for installation without use of a gripping hook
  • Use suffix "L" for long bail

General

Bail Option

Standard

Catalog Number

GDE5203

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Product Category

Guy Wire

Type

Automatic

UPC

096359378402

Dimensions

Dimensions

14.600 in x 3.724 in x 2.625 in

Height

2.625 in

Length

14.6 in

Nominal Guy Wire Size

7/16" 7 Strand

Weight

1.61 lb

Width

3.724 in

Conductor Related

Conductor Diameter - Maximum

0.459

Conductor Diameter - Minimum

0.402

Conductor Diameter Range

0.402 - 0.459

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Configuration

Bail Option

Standard

Logistics

Pallet Quantity

800