
Brand: ANDERSON
Catalog ID: GDE5204L
Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Long
Catalog Number
GDE5204L
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
UPC
096359501152
Dimensions
20.100 in x 4.000 in x 2.000 in
Height
2 in
Length
20.1 in
Nominal Guy Wire Size
1/2"
Width
4 in
Conductor Diameter - Maximum
0.519
Conductor Diameter - Minimum
0.487
Conductor Diameter Range
0.487 - 0.519
Bail Option
Long
Carton Quantity
20