HUBBELL POWER SYSTEMS
Automatic Splice, Aluminum, Full Tension
Image of GL409A Automatic Splice, Aluminum, Full Tension

Automatic Splice, Aluminum, Full Tension

Brand: FARGO

Catalog ID: GL409A

Automatic Splice, Full Tension, for 4/0 ACSR/AAAC/AAC. Dia. Range .505 - .595 in

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.

General

Catalog Number

GL409A

Color Code

Pink

Material

Aluminum Alloy

Material Type

Standard

Trade Name

Fargo

UPC

096359312079

Dimensions

Dimensions

17.000 in x 1.600 in x 1.600 in

Height

1.6 in

Length

17 in

Weight

1.098 lb

Width

1.6 in

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.595 in

Conductor Diameter - Minimum

0.505 in

Conductor Diameter Range

0.505 - 0.595

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

800